Incremental encoders standard in 58 mm design

The standard with up to 320,000 pulses.

The encoders in the traditional 58 mm design are robust, reliable and always provide the appropriate resolution. The have all mechanical and electrical interfaces.

picto4picto3picto2picto1
  • Optimal price / performance ratio
  • Product and extensive, tested accessories from one source
  • We ship single preferential types from the production plant within 24 hours or one working day.
  • Additional products up to 10 in number are shipped within five working days.
  • You can find details about the preferential types in the product data sheet.
  • Programmable, increased flexibility and cost effectiveness
  • 1...65536 pulses per revoultion
  • TTL or HTL, programmable pulse sequence
  • Reference pulse setting function, reference pulse 90° or 180°
  • Voltage supply from 4,75 to 30 VDC
  • Electronic product label
  • Convenient programming via handheld tool, PC software or software library
  • Operating temperature from -40 to +100 °C
  • Precise optical scanning
  • Absolutely magnetic field immune
  • Pulse range up to 5000 or 65536 (programmable)
  • High speeds up to 12,000 rpm
  • Portfolio
    • OptoPulse® EIL580 Standard

      • Robust mechanism with ShaftLock bearing design
      • Especially durable
      • Optical sensing technology, up to 5000 increments

      more

      Solid shaft
      precise optical

      • Up to 6,000 pulses
      • Clamping or servo flange
      • Precise optical scanning
      • Offshore, stainless steel, and ATEX versions

      Productfinder: clamping flange

      incremental encoder hollow shaft optical scanning

      Hollow shaft
      precise optical

      • Up to 10,000 pulses
      • 10 to 14 mm blind hollow shaft or through hollow shaft
      • Precise optical scanning

      High-resolution

      • Up to 320,000 pulses
      • Solid shaft, blind hollow shaft or through hollow shaft
      • Precise optical scanning
    • OptoPulse® EIL580P Programmable

      • Robust mechanism with ShaftLock bearing design
      • Especially durable
      • Any resolution programmable from 1 to 65536 pulses per revolution
      • Programmable pulse sequence
      • Output stage HTL or TTL

      more

      Solid shaft
      robust magnetic

      • Up to 2,048 pulses
      • Clamping or servo flange
      • Robust magnetic scanning


      Productfinder: clamping flange

      incremental encoder hollow shaft magnetic scanning

      Hollow shaft
      robust magnetic

      • Up to 2,048 pulses
      • 12 mm blind hollow shaft or through hollow shaft
      • Magnetic robust scanning

      Productfinder: through

    Special features
    • Wide variety of product versions
    • High-resolution encoder with up to 320,000 pulses per revolution
    • High reserve shaft loads with ShaftLock locking bushing
    Areas of application

    Extensive range of possible applications for speed and position monitoring, e.g.

    • in plant and machine construction
    • for rotary angle measurement in commercial vehicles
    • in high-performance packaging lines
    Key features
    • Solid shaft, blind hollow and through hollow shafts
    • Optical scanning for high pulse ranges and maximum accuracy
    • Magnetic scanning that is incredibly immune to external influences
    • Wide temperature range from -40 °C to +100 °C
    • Many designs