Programmable, incremental encoders

Flexible versatility for many applications.

"Multipurpose" – programmable encoders are suitable for a wide range of incredibly diverse applications. You are thus able to reduce the types of various accessories and replacement parts utilized, and also potential downtimes and maintenance and storage costs. Not only for wholesale and system integrators.

  • Portfolio
    • 30 to 40 mm compact designs

      • Programmable pulses from 100 to 25,000
      • Solid shaft or blind hollow shaft
      • Precise optical scanning


      Hollow shafts from 3/8 to 1 inch

      • Programmable pulses from 1 to 8,192
      • Blind hollow shaft or through hollow shaft that is isolated
      • Precise optical scanning
    • 58 mm designs

      • Programmable pulses from 1 to 320,000
      • Solid shaft, blind hollow shaft or through hollow shaft
      • Precise optical or robust magnetic scanning
    Special features
    • Programmable line count up to 320,000 pulses per revolution
    • Adjustable electric interface level (TTL or HTL)
    • Programming via PC tool and DIP switch
    Areas of application

    Precise speed and position monitoring for various applications, for example:

    • for asynchronous motors
    • in slip rings
    • in packaging lines
    • in textile and printing machines
    Key features
    • Solid shaft, blind hollow and through hollow shafts
    • Precise optical or robust magnetic scanning
    • Many versions from 30 mm to 80 mm