Incremental sine encoders with maximum signal quality

The rest is readout noise. LowHarmonics signals with low harmonics.

With the LowHarmonics® scanning system for sine encoders, Baumer sets new standards worldwide for precise and high-resolution measurement of even the smallest angle changes.

  • Portfolio
    • 58 mm designs

      • Solid shaft, blind hollow shaft or through hollow shaft
      • Precise optical scanning
      • Up to 5,000 pulses
    • 70 to 100 mm designs

      • 9 to 27 mm blind hollow shaft or through hollow shaft
      • Precise optical scanning
      • Up to 5,000 pulses
    Special feature

    LowHarmonics® signals have fewer disruptive harmonic waves and can be interpolated at an extremely high level to meet the highest demands in drive and control technology.

    Areas of application

    Control of asynchronous motors with the highest requirements for control quality

    Key features
    • Solid shaft, blind hollow shafts and through hollow shafts
    • Precise optical scanning
    • Many versions from 30 mm to 80 mm