Technology of magnetic sensors

Maximum installation torque

Observe the specified maximum installation torque to prevent the sensor from damage during installation.

Cylindrical design with male (external) thread

Brass nickel-plate

Chrome-nickel-Steel

M8 = 7 Nm

M8 = 10 Nm

M12 = 15 Nm

M12 = 20 Nm

M18 = 40 Nm

M18 = 55 Nm

 The values applicable to the sensing head are reduced by approx. 30%.

Rectangular design with female (internal) thread

M2 = 0,1 Nm
M2,5 = 0,1 Nm
M3 = 0,3 Nm